
calcActive())">
APC Back-UPS, 1600VA, Tower, 230V, 4 Universal outlets, AVR
BX1600MI-MS
SAR647.77
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
BX1600MI-MS
APC Back-UPS, 1600VA, Tower, 230V, 4 Universal outlets, AVR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Back-UPS, 1600VA, Tower, 230V, 4 Universal outlets, AVR
SAR647.77
Description
APC Back-UPS, 1600VA, Tower, 230V, 4 Universal outlets, AVR
Product Details
Product weight | 10.3_kg |
---|---|
Height | 19 cm |
Depth | 39 cm |
Width | 14 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account