APC Back-UPS, 1200VA, Tower, 230V, 4 Universal + 1 IEC C13 outlets, AVR
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Back-UPS, 1200VA, Tower, 230V, 4 Universal + 1 IEC C13 outlets, AVR
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 7.6_kg |
---|---|
Height | 19 cm |
Depth | 39 cm |
Width | 14 cm |