APC Easy UPS, 700VA, Tower, 230V, 2 Universal outlets, AVR, 1 USB Type A Port
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS, 700VA, Tower, 230V, 2 Universal outlets, AVR, 1 USB Type A Port
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 4.2_kg |
---|---|
Height | 13.8 cm |
Depth | 31 cm |
Width | 9.8 cm |