
calcActive())">
APC Easy UPS, 2200VA, Tower, 230V, 6x IEC C19 Outlets, AVR
BVX2200LI
SAR776.44
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
BVX2200LI
APC Easy UPS, 2200VA, Tower, 230V, 6x IEC C19 Outlets, AVR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy UPS, 2200VA, Tower, 230V, 6x IEC C19 Outlets, AVR
SAR776.44
Description
APC Easy UPS, 2200VA, Tower, 230V, 6x IEC C19 Outlets, AVR
Product Details
Product weight | 12.2_kg |
---|---|
Height | 19 cm |
Depth | 39 cm |
Width | 14 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account