
calcActive())">
APC Easy UPS, 500VA, Floor/Wall Mount, 230V, 4x Universal outlets, AVR
BV500I-MSX
SAR267.04
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
BV500I-MSX
APC Easy UPS, 500VA, Floor/Wall Mount, 230V, 4x Universal outlets, AVR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy UPS, 500VA, Floor/Wall Mount, 230V, 4x Universal outlets, AVR
SAR267.04
Description
APC Easy UPS, 500VA, Floor/Wall Mount, 230V, 4x Universal outlets, AVR
Product Details
Product weight | 3.9_kg |
---|---|
Height | 9.25 cm |
Depth | 30.5 cm |
Width | 16.05 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review