BREAKER NSX100M 100A 1P 85KA AC/DC

LV438590
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Circuit breaker, ComPact NSX100M AC/DC, 40kA/240VAC, TMD trip unit 100A, 1 pole 1d

Product Details

Activity PPCCB
Breaking Capacity 85 kA Icu at 250 V DC 1P conforming to IEC 60947-2, 85 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Weight (in Kg) 1.5 kg
[uimp] Rated Impulse withstand Voltage 8 kV conforming to IEC 60947-2
[ue] Rated Operational Voltage 250 V DC, 277 V AC 50/60 Hz
Ambient Air Temperature for Storage -50-85 °C
Ambient Air Temperature for Operation -25-70 °C
[lcs] Rated Service Breaking Capacity 85 kA at 250 V DC conforming to IEC 60947-2, 85 kA at 125 V DC conforming to IEC 60947-2, 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Breaking Capacity Code M 40 kA 240 V AC
Connection Pitch 35 mm
Device Short Name NSX100M
Compatibility Code NSX100
Long Time Pick-Up Adjustment Range 1 In
IK Degree of Protection IK07 conforming to IEC 62262
IP Degree of Protection IP40 conforming to IEC 60529
[in] Rated Current 100 A at 40 °C
Electrical Durability 10000 cycles at 277 V In, 20000 cycles at 277 V In/2
Control Type toggle
Height 161 mm
Operating Altitude 0...2000 m without derating, 2000 m...5000 m with derating
Long Time Pick-Up Adjustment Type Ir fixed
Protected Poles Description 1t
Depth 86 mm
Product or Component Type circuit breaker
Network Type DC#|#AC
Range ComPact
[ui] Rated Insulation Voltage 750 V AC 50/60 Hz conforming to IEC 60947-2
Utilisation Category category A
Network Frequency 50/60 Hz
Product Name ComPact NSX
Poles Description 1P
Trip Unit Name TM-D
Width 35 mm
Trip Unit Technology thermal-magnetic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: BREAKER NSX100M 100A 1P 85KA AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.