BREAKER NSX100F 30A 2P 36KA AC/DC

LV438595
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Circuit breaker, ComPact NSX100F AC/DC, 18kA/415VAC, TMD trip unit 30A, 2 poles 2d

Product Details

Activity PPCCB
Breaking Capacity 5 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 250 V DC 1P conforming to IEC 60947-2, 36 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 36 kA Icu at 500 V DC 2P conforming to IEC 60947-2, 10 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Weight (in Kg) 2.4 kg
[uimp] Rated Impulse withstand Voltage 8 kV conforming to IEC 60947-2
[ue] Rated Operational Voltage 690 V AC 50/60 Hz, 500 V DC
Ambient Air Temperature for Storage -50-85 °C
Ambient Air Temperature for Operation -25-70 °C
[lcs] Rated Service Breaking Capacity 5 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 250 V DC conforming to IEC 60947-2, 36 kA at 125 V DC conforming to IEC 60947-2, 36 kA at 500 V DC conforming to IEC 60947-2, 10 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Breaking Capacity Code F 18 kA 415 V AC
Connection Pitch 35 mm
Device Short Name NSX100F
Compatibility Code NSX100
Long Time Pick-Up Adjustment Range 1 In
IK Degree of Protection IK07 conforming to IEC 62262
IP Degree of Protection IP40 conforming to IEC 60529
[in] Rated Current 30 A at 40 °C
Electrical Durability 10000 cycles at 277 V In, 20000 cycles at 277 V In/2
Control Type toggle
Height 161 mm
Operating Altitude 0...2000 m without derating, 2000 m...5000 m with derating
Long Time Pick-Up Adjustment Type Ir fixed
Protected Poles Description 2t
Depth 86 mm
Product or Component Type circuit breaker
Network Type DC#|#AC
Range ComPact
[ui] Rated Insulation Voltage 750 V AC 50/60 Hz conforming to IEC 60947-2
Utilisation Category category A
Network Frequency 50/60 Hz
Product Name ComPact NSX
Poles Description 2P
Trip Unit Name TM-D
Width 70 mm
Trip Unit Technology thermal-magnetic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: BREAKER NSX100F 30A 2P 36KA AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.