APC Back-UPS Pro, 1500VA/865W, Tower, 230V, 10x IEC C13 outlets, AVR, LCD, User Replaceable Battery
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Back-UPS Pro, 1500VA/865W, Tower, 230V, 10x IEC C13 outlets, AVR, LCD, User Replaceable Battery
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 12.7_kg |
---|---|
Height | 30.1 cm |
Depth | 38 cm |
Width | 11.2 cm |