counter module, Modicon M340, high speed, 2 channels

BMXEHC0200
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

counter module, Modicon M340, high speed, 2 channels

Product Details

Activity IDPAC
Input compatibility incremental encoder with push-pull outputs, 10...30 V totem pole - 19.2-30 V 2-wire/3-wire proximity sensor
Maximum counting frequency 60000 Hz
Number of channels 2
Number of inputs 6-Jun
Number of outputs 2
Output voltage 24 V DC

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: counter module, Modicon M340, high speed, 2 channels
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.