
calcActive())">
EasyLogic PFC Capacitor, 28.8/34.6 kvar - 480 V - 50/60Hz
BLRCS288A346B48
SAR1,214.00
SAR667.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BLRCS288A346B48
EasyLogic PFC Capacitor, 28.8/34.6 kvar - 480 V - 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyLogic PFC Capacitor, 28.8/34.6 kvar - 480 V - 50/60Hz
SAR1,214.00
SAR667.70
Description
EasyLogic PFC Capacitor, 28.8/34.6 kvar - 480 V - 50/60Hz
Product Details
Activity | DPLVP |
---|---|
Network Frequency | 50/60 Hz |
Range | EasyLogic |
Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
Network harmonic content | <= 10 % |
Rated voltage | 480-480 V AC 50/60 Hz |
Reactive power rating | 28.8 kvar 480 V 50 Hz - 34.6 kvar 480 V 60 Hz |
Series name | EasyLogic PFC Capacitor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account