
calcActive())">
EasyLogic PFC Capacitor, 12.5/15 kvar - 400 V - 50/60Hz
BLRCS125A150B40
SAR748.00
SAR411.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BLRCS125A150B40
EasyLogic PFC Capacitor, 12.5/15 kvar - 400 V - 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyLogic PFC Capacitor, 12.5/15 kvar - 400 V - 50/60Hz
SAR748.00
SAR411.40
Description
EasyLogic PFC Capacitor, 12.5/15 kvar - 400 V - 50/60Hz
Product Details
Activity | DPLVP |
---|---|
Network Frequency | 50/60 Hz |
Range | EasyLogic |
Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
Network harmonic content | <= 10 % |
Rated voltage | 380-415 V AC 50/60 Hz |
Reactive power rating | 11.3 kvar 380 V 50 Hz - 12.5 kvar 400 V 50 Hz |
Series name | EasyLogic PFC Capacitor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account