
calcActive())">
heavy duty PowerLogic PFC Capacitor, 15/18 kvar - 575 V - 50/60Hz
BLRCH150A180B57
SAR1,157.00
SAR636.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BLRCH150A180B57
heavy duty PowerLogic PFC Capacitor, 15/18 kvar - 575 V - 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
heavy duty PowerLogic PFC Capacitor, 15/18 kvar - 575 V - 50/60Hz
SAR1,157.00
SAR636.35
Description
heavy duty PowerLogic PFC Capacitor, 15/18 kvar - 575 V - 50/60Hz
Product Details
Activity | DPLVP |
---|---|
Network Frequency | 50/60 Hz |
Range | PowerLogic |
Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
Network harmonic content | <= 20 % |
Rated voltage | 575-575 V AC 50/60 Hz |
Reactive power rating | 15 kvar 575 V 50 Hz - 18 kvar 575 V 60 Hz |
Series name | HDuty |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account