![heavy duty PowerLogic PFC Capacitor, 6.3/7.5 kvar - 400 V - 50/60Hz main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/b/l/blrch063a075b40.jpg)
heavy duty PowerLogic PFC Capacitor, 6.3/7.5 kvar - 400 V - 50/60Hz
Excl. Tax
Excl. Tax
All Sellers
![heavy duty PowerLogic PFC Capacitor, 6.3/7.5 kvar - 400 V - 50/60Hz](https://eshop-sa.se.com/media/catalog/product/b/l/blrch063a075b40.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
heavy duty PowerLogic PFC Capacitor, 6.3/7.5 kvar - 400 V - 50/60Hz
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Network Frequency | 50/60 Hz |
Range | PowerLogic |
Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
Network harmonic content | <= 20 % |
Rated voltage | 380-415 V AC 50/60 Hz |
Reactive power rating | 5.7 kvar 380 V 50 Hz - 6.3 kvar 400 V 50 Hz |
Series name | HDuty |