
calcActive())">
Blind actuator REG-K/4x/10 with manual mode, light grey
MTN649804
SAR2,570.61
SAR1,413.84
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN649804
Blind actuator REG-K/4x/10 with manual mode, light grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Blind actuator REG-K/4x/10 with manual mode, light grey
SAR2,570.61
SAR1,413.84
Description
Blind actuator REG-K/4x/10 with manual mode, light grey
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 385.0 g |
Product or Component Type | blind actuator |
Bus type | KNX |
Market segment | residential - small commercial |
Operating mode | KNX bus system - manual |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account