APC Back-UPS, 650VA, Tower, 230V, 4 IEC C13 Outlets , User Replaceable Battery
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Back-UPS, 650VA, Tower, 230V, 4 IEC C13 Outlets , User Replaceable Battery
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 6.04_kg |
---|---|
Height | 16.5 cm |
Depth | 28.4 cm |
Width | 9.1 cm |