![Binary input REG-K/4x230 lgr main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn644992.jpg)
Binary input REG-K/4x230 lgr
Excl. Tax
Excl. Tax
All Sellers
![Binary input REG-K/4x230 lgr](https://eshop-sa.se.com/media/catalog/product/m/t/mtn644992.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Binary input REG-K/4x230 lgr
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 0.08 kg |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Wiring Device Mounting | DIN rail |
Product or Component Type | binary input |
Range of Product | KNX |