Circuit breaker basic frame, ComPacT NSX100F, 36kA/415VAC, 3 poles, 100A frame rating, without trip unit
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Circuit breaker basic frame, ComPacT NSX100F, 36kA/415VAC, 3 poles, 100A frame rating, without trip unit
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | ComPact |
|---|---|
| Breaking Capacity Code | F 36 kA 415 V AC |
| Device Short Name | NSX100F |
| [in] Rated Current | 100 A at 40 °C |
| Poles Description | 3P |
| Range | COMPACT |
| Product name | COMPACT NSX |
| Device short name | NSX100F |
| Product or component type | BASIC FRAME |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| [In] rated current | 100 A AT 40 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Breaking capacity | 10 KA AT 600 V AC 50/60 HZ CONFORMING TO UL 50825 KA AT 480 V AC 50/60 HZ CONFORMING TO UL 50885 KA AT 240 V AC 50/60 HZ CONFORMING TO UL 50822 KA ICU AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-225 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-28 KA ICU AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-285 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Breaking capacity code | F 36 KA 415 V AC |
| Control type | TOGGLE |
| Mounting mode | FIXED |
| [Ui] rated insulation voltage | 800 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947-2 |
| [Ics] rated service breaking capacity | 11 KA AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-24 KA AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-285 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-212.5 KA AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 50000 CYCLES CONFORMING TO IEC 60947-2 |
| Electrical durability | 10000 CYCLES 690 V AC 50/60 HZ IN CONFORMING TO IEC 60947-220000 CYCLES 690 V AC 50/60 HZ IN/2 CONFORMING TO IEC 60947-230000 CYCLES 440 V AC 50/60 HZ IN CONFORMING TO IEC 60947-250000 CYCLES 440 V AC 50/60 HZ IN/2 CONFORMING TO IEC 60947-2 |
| Mounting support | BACKPLATE |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 35 MM |
| Protection type | WITHOUT PROTECTION |
| Width (W) | 105 MM |
| Height (H) | 161 MM |
| Depth (D) | 86 MM |
| Standards | EN/IEC 60947-2UL 60947-4-1 |
| Overvoltage category | III |
| Electrical shock protection class | CLASS II ON FRONT FACE |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.000 CM |
| Package 1 Width | 14.000 CM |
| Package 1 Length | 19.500 CM |
| Package 1 Weight | 1.445 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 7 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 10.515 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 56 |
| Package 3 Height | 43.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 94.920 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 83 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.992952380952381 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.4171128668610301 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.12213720602526724 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 71.89776 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 72 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.446329980563654 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | 206b752d-15ab-4228-8cd8-4e338f718b28 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| Ship Recycling Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range | ComPact |
|---|---|
| Breaking Capacity Code | F 36 kA 415 V AC |
| Device Short Name | NSX100F |
| [in] Rated Current | 100 A at 40 °C |
| Poles Description | 3P |
| Range | COMPACT |
| Product name | COMPACT NSX |
| Device short name | NSX100F |
| Product or component type | BASIC FRAME |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| [In] rated current | 100 A AT 40 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Breaking capacity | 10 KA AT 600 V AC 50/60 HZ CONFORMING TO UL 50825 KA AT 480 V AC 50/60 HZ CONFORMING TO UL 50885 KA AT 240 V AC 50/60 HZ CONFORMING TO UL 50822 KA ICU AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-225 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-28 KA ICU AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-285 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Breaking capacity code | F 36 KA 415 V AC |
| Control type | TOGGLE |
| Mounting mode | FIXED |
| [Ui] rated insulation voltage | 800 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947-2 |
| [Ics] rated service breaking capacity | 11 KA AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-24 KA AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-285 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-212.5 KA AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 50000 CYCLES CONFORMING TO IEC 60947-2 |
| Electrical durability | 10000 CYCLES 690 V AC 50/60 HZ IN CONFORMING TO IEC 60947-220000 CYCLES 690 V AC 50/60 HZ IN/2 CONFORMING TO IEC 60947-230000 CYCLES 440 V AC 50/60 HZ IN CONFORMING TO IEC 60947-250000 CYCLES 440 V AC 50/60 HZ IN/2 CONFORMING TO IEC 60947-2 |
| Mounting support | BACKPLATE |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 35 MM |
| Protection type | WITHOUT PROTECTION |
| Width (W) | 105 MM |
| Height (H) | 161 MM |
| Depth (D) | 86 MM |
| Standards | EN/IEC 60947-2UL 60947-4-1 |
| Overvoltage category | III |
| Electrical shock protection class | CLASS II ON FRONT FACE |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.000 CM |
| Package 1 Width | 14.000 CM |
| Package 1 Length | 19.500 CM |
| Package 1 Weight | 1.445 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 7 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 10.515 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 56 |
| Package 3 Height | 43.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 94.920 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 83 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.992952380952381 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.4171128668610301 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.12213720602526724 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 71.89776 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 72 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.446329980563654 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | 206b752d-15ab-4228-8cd8-4e338f718b28 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| Ship Recycling Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













