
calcActive())">
AUX CONTACT OC PLUS 1 SD AND OF AC DC
A9N26924
SAR83.00
SAR45.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N26924
AUX CONTACT OC PLUS 1 SD AND OF AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AUX CONTACT OC PLUS 1 SD AND OF AC DC
SAR83.00
SAR45.65
Description
Acti9 - Auxiliary contact OC plus 1 SD and OF ac dc
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | AC-12 3-3 A at 380...415 V, AC 50/60 Hz, AC-12 6-6 A at 220...240 V, AC 50/60 Hz, DC-12 1-1 A at 130 V, DC, DC-12 1.5-1.5 A at 60 V, DC, DC-12 2-2 A at 48 V, DC, DC-12 6-6 A at 24 V, DC |
[uc] Control Circuit Voltage | 24...415 V AC 50/60 Hz, 24...130 V DC |
Ambient Air Temperature for Operation | -25-50 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Comb Busbar and Distribution Block Compatibility | top: YES |
Compatibility Code | OF |
Depth | 73.5 mm |
Device Short Name | OF |
IP Degree of Protection | IP20 conforming to EN/IEC 60947-5-1 |
Net Weight | 30 g |
Mounting Mode | fixed |
Product or Component Type | OC contact |
9 mm Pitches | 1 |
Range | Acti9 |
Mounting Support | DIN rail |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 1-1 N.m |
Wire Stripping Length | 9 mm |
Colour | white |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
Connections - Terminals | screw clamp terminal (bottom) 2 cable(s) 1.5-1.5 mm² - flexible, screw clamp terminal (bottom) 2 cable(s) 1.5-1.5 mm² - flexible with ferrule, screw clamp terminal (bottom) 1 cable(s) 0.5-2.5 mm² - rigid |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account