
calcActive())">
variable speed drive Altivar Lift, 22 kW 30 Hp, 380...480 V three-phase, EMC filter, with heat sink
ATV71LD48N4Z
SAR22,469.00
SAR12,357.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV71LD48N4Z
variable speed drive Altivar Lift, 22 kW 30 Hp, 380...480 V three-phase, EMC filter, with heat sink
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
variable speed drive Altivar Lift, 22 kW 30 Hp, 380...480 V three-phase, EMC filter, with heat sink
SAR22,469.00
SAR12,357.95
Description
variable speed drive Altivar Lift, 22 kW 30 Hp, 380...480 V three-phase, EMC filter, with heat sink
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 380...480 V - 15...10 % |
Motor Power kW | 22 kW, 3 phases at 380...480 V |
Device Short Name | ATV71 |
Product or Component Type | variable speed drive |
Product Specific Application | lift |
Communication Port Protocol | CANopen - Modbus |
Network Number of Phases | 3 phases |
Supply Frequency | 50...60 Hz - 5...5 % |
EMC filter | integrated |
Line current | 42 A for 480 V 3 phases 22 kW / 30 hp - 50 A for 380 V 3 phases 22 kW / 30 hp |
Motor power hp | 30 hp, 3 phases at 380...480 V |
Product destination | asynchronous motors - synchronous motors |
Range | Altivar |
Variant | with integrated 7-segment display terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account