
calcActive())">
ATVLIFT 480V 14A 5,5KW W O GRAPHIC TERM
ATV71LD14N4Z
SAR6,919.00
SAR3,805.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV71LD14N4Z
ATVLIFT 480V 14A 5,5KW W O GRAPHIC TERM
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ATVLIFT 480V 14A 5,5KW W O GRAPHIC TERM
SAR6,919.00
SAR3,805.45
Description
variable speed drive Altivar Lift, 5.5 kW 7.5 Hp, 380...480 V three-phase, EMC filter, with heat sink
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 380...480 V - 15...10 % |
Motor Power kW | 5.5 kW, 3 phases at 380...480 V |
Device Short Name | ATV71 |
Product or Component Type | variable speed drive |
Product Specific Application | lift |
Communication Port Protocol | CANopen - Modbus |
Network Number of Phases | 3 phases |
Supply Frequency | 50...60 Hz - 5...5 % |
EMC filter | integrated |
Line current | 17 A for 480 V 3 phases 5.5 kW / 7.5 hp - 20.3 A for 380 V 3 phases 5.5 kW / 7.5 hp |
Motor power hp | 7.5 hp, 3 phases at 380...480 V |
Product destination | asynchronous motors - synchronous motors |
Range | Altivar Lift |
Variant | with integrated 7-segment display terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account