variable speed drive Altivar Lift, 4 kW 5 Hp, 380...480 V three-phase, EMC filter, with heat sink
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive Altivar Lift, 4 kW 5 Hp, 380...480 V three-phase, EMC filter, with heat sink
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 380...480 V - 15...10 % |
Motor Power kW | 4 kW, 3 phases at 380...480 V |
Device Short Name | ATV71 |
Product or Component Type | variable speed drive |
Product Specific Application | lift |
Range of Product | Altivar Lift |
Communication Port Protocol | CANopen - Modbus |
Network Number of Phases | 3 phases |
Supply Frequency | 50...60 Hz - 5...5 % |
EMC filter | integrated |
Line current | 11.5 A for 480 V 3 phases 4 kW / 5 hp - 14.1 A for 380 V 3 phases 4 kW / 5 hp |
Motor power hp | 5 hp, 3 phases at 380...480 V |
Product destination | asynchronous motors - synchronous motors |
Variant | with integrated 7-segment display terminal |