ATV630IP00 75KW 500V-690V VARIABLE SPEE
SKU :
ATV630D75Y6
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR44,707.09
SAR24,588.90
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ATV630IP00 75KW 500V-690V VARIABLE SPEE
ATV630IP00 75KW 500V-690V VARIABLE SPEE
SAR44,707.09
SAR24,588.90
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDVSD |
|---|---|
| Weight (in Kg) | 53 kg |
| Depth | 297 mm |
| Range | Altivar Process ATV600 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDVSD |
|---|---|
| Weight (in Kg) | 53 kg |
| Depth | 297 mm |
| Range | Altivar Process ATV600 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account