variable speed drive, Altivar Machine ATV340, 4kW, heavy duty, 400V, 3 phases, Ethernet

ATV340U40N4E
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

variable speed drive, Altivar Machine ATV340, 4kW, heavy duty, 400V, 3 phases, Ethernet

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...480 V - 380...480 V - 15...10 %
Motor Power kW 4 kW for heavy duty - 5.5 kW for normal duty
Product or Component Type variable speed drive
Product Specific Application machine
Range of Product Altivar Machine ATV340
Communication Port Protocol EtherNet/IP - Modbus serial
Network Number of Phases 3 phases
Supply Frequency 50...60 Hz +/- 5 %
Design of frequency changer U converter
EMC filter class C3 EMC filter integrated
Motor power hp 5 hp for heavy duty - 7 hp for normal duty
Number of input phases 3
Number of output phases 3
Relative symmetric mains voltage tolerance 10%
Relative symmetric network frequency tolerance 5%
Variant standard version

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: variable speed drive, Altivar Machine ATV340, 4kW, heavy duty, 400V, 3 phases, Ethernet
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.