ATV340 37KW 50HP 400V WITH ETHERNET VARI

ATV340D37N4E
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

variable speed drive, Altivar Machine ATV340, 37kW, heavy duty, 400V, 3 phases, Ethernet

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...480 V - 380...480 V - 15...10 %
Weight (in Kg) 28.4 kg
Motor Power kW 37 kW for heavy duty - 45 kW for normal duty
Product or Component Type variable speed drive
Product Specific Application machine
Communication Port Protocol EtherNet/IP - Modbus serial
Network Number of Phases 3 phases
Supply Frequency 50...60 Hz +/- 5 %
Depth 262.0 mm
Degree of protection UL Type 1
Design of frequency changer U converter
EMC filter class C3 EMC filter integrated
Motor power hp 50 hp for heavy duty - 60 hp for normal duty
Number of input phases 3
Number of output phases 3
Option card communication module, CANopen - communication module, DeviceNet
Relative symmetric mains voltage tolerance 10%
Relative symmetric network frequency tolerance 5%
Range Altivar 340
Variant standard version

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account