variable speed drive, Altivar Machine ATV340, 11kW, heavy duty, 400V, 3 phases

ATV340D11N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

Customizable Options:

Only 0 left in stock.
plain-icon

Description

variable speed drive, Altivar Machine ATV340, 11kW, heavy duty, 400V, 3 phases

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...480 V - 380...480 V - 15...10 %
Motor Power kW 11 kW for heavy duty - 15 kW for normal duty
Product or Component Type variable speed drive
Product Specific Application machine
Range of Product Altivar Machine ATV340
Communication Port Protocol Modbus serial
Network Number of Phases 3 phases
Supply Frequency 50...60 Hz +/- 5 %
Design of frequency changer U converter
EMC filter class C3 EMC filter integrated
Motor power hp 15 hp for heavy duty - 20 hp for normal duty
Number of input phases 3
Number of output phases 3
Option card communication module, CANopen - communication module, DeviceNet
Relative symmetric mains voltage tolerance 10%
Relative symmetric network frequency tolerance 5%
Variant standard version

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: variable speed drive, Altivar Machine ATV340, 11kW, heavy duty, 400V, 3 phases
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.