ATV320 0,75KW 200V 3PH COMPACT CONTROL V

ATV320U07M3C
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

variable speed drive, Altivar Machine ATV320, 0.75kW, 200 to 240V, 3 phases, compact

Product Details

Activity IDVSD
[us] Rated Supply Voltage 200...240 V - 200...240 V - 15...10 %
Weight (in Kg) 1 kg
Motor Power kW 0.75 kW for heavy duty
Product or Component Type variable speed drive
Product Specific Application complex machines
Communication Port Protocol CANopen - Modbus serial
Network Number of Phases 3 phases
Depth 138.0 mm
Design of frequency changer U converter
EMC filter without EMC filter
Format of the drive compact
Number of input phases 3
Number of output phases 3
Option card communication module, CANopen - communication module, DeviceNet
Relative symmetric mains voltage tolerance 10%
Range Altivar 320
Variant standard version

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account