variable speed drive, Altivar Machine ATV320, 15kW, 380 to 500V, 3 phases, book

ATV320D15N4B
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

variable speed drive, Altivar Machine ATV320, 15kW, 380 to 500V, 3 phases, book

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...500 V - 380...500 V - 15...10 %
Motor Power kW 15.0 kW for heavy duty
Product or Component Type variable speed drive
Product Specific Application complex machines
Communication Port Protocol CANopen - Modbus serial
Network Number of Phases 3 phases
Design of frequency changer U converter
EMC filter class C3 EMC filter integrated
Format of the drive book
Number of input phases 3
Number of output phases 3
Option card communication module, CANopen - communication module, DeviceNet
Relative symmetric mains voltage tolerance 10%
Range Altivar
Variant standard version

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account