ATV320 2,2KW 200V 1PH COMPACT CONTROL VA

ATV320U22M2C
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

Variable speed drive, Altivar Machine ATV320, 2.2 kW, 200...240 V, 1 phase, compact

Product Details

Activity IDVSD
[us] Rated Supply Voltage 200...240 V
Ambient Air Temperature for Operation -10-60 °C
Ambient Air Temperature for Storage -25-70 °C
Weight (in Kg) 0.13 kg
Motor Power kW 2.2 kW for heavy duty
Power Dissipation in W fan: 99.0 W at 200 V, switching frequency 4 kHz
Product or Component Type variable speed drive
Product Specific Application complex machines
Communication Port Protocol Modbus serial#|#CANopen
Discrete Input Number 7
Discrete Input Type STO safe torque off, 24 V DC, impedance: 1.5 kOhm, DI1...DI6 logic inputs, 24 V DC (30 V), DI5 programmable as pulse input: 0-30 kHz, 24 V DC (30 V)
Discrete Output Number 3
Discrete Output Type open collector DQ+ 0-1 kHz 30 V DC 100 mA, open collector DQ- 0-1 kHz 30 V DC 100 mA
Height 142.0 mm
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Marking CE#|#ATEX#|#UL#|#CSA#|#EAC#|#RCM
Minimum Switching Current relay output R1A, R1B, R1C, R2A, R2C: 5 mA at 24 V DC
Network Frequency 50...60 Hz
Network Number of Phases single phase
Net Weight 1.6 kg
Operating Position vertical +/- 10 degree
Product Certifications CE#|#ATEX#|#NOM#|#GOST#|#EAC#|#RCM#|#KC
Maximum Switching Current relay output R1A, R1B, R1C on resistive load, cos phi = 1 : 3 A at 250 V AC, relay output R1A, R1B, R1C on resistive load, cos phi = 1 : 3 A at 30 V DC, relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC, relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC, relay output R2A, R2C on resistive load, cos phi = 1 : 5 A at 250 V AC, relay output R2A, R2C on resistive load, cos phi = 1 : 5 A at 30 V DC
Protection Type input phase breaks: drive, overcurrent between output phases and earth: drive, overheating protection: drive, short-circuit between motor phases: drive, thermal protection: drive
Depth 158.0 mm
Width 105.0 mm
Standards EN/IEC 61800-5-1
Discrete Input Logic positive logic (source)#|#negative logic (sink)
Range Altivar

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: ATV320 2,2KW 200V 1PH COMPACT CONTROL VA
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.