variable speed drive, Easy Altivar 310, 18.5kW, 25hp, 380...460V, 3 phase, with filter

ATV310HD18N4EF
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

variable speed drive, Easy Altivar 310, 18.5kW, 25hp, 380...460V, 3 phase, with filter

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...460 V - 15...10 %
Motor Power kW 18.5 kW
Device Short Name ATV310
Product or Component Type variable speed drive
Product Specific Application simple machine
Assembly Style with heat sink
Network Number of Phases three phase
Noise Level 50 dB
Motor power hp 25 hp
Range Easy Altivar

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: variable speed drive, Easy Altivar 310, 18.5kW, 25hp, 380...460V, 3 phase, with filter
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.