variable speed drive, Altivar 212, 22kW, 30hp, 240V, 3 phases, without EMC, IP21
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive, Altivar 212, 22kW, 30hp, 240V, 3 phases, without EMC, IP21
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 200...240 V - 15...10 % |
Motor Power kW | 22 kW |
Device Short Name | ATV212 |
Product or Component Type | variable speed drive |
Product Specific Application | pumps and fans in HVAC |
Range of Product | Altivar 212 |
Communication Port Protocol | APOGEE FLN - BACnet |
Network Number of Phases | 3 phases |
Supply Frequency | 50...60 Hz - 5...5 % |
EMC filter | without EMC filter |
Line current | 66.4 A at 240 V - 80.4 A at 200 V |
Motor power hp | 30 hp |
Product destination | asynchronous motors |