ATV212HD30N4

ATV212 30KW 40HP 480V TRI CEM IP20

45% Off
1/1
ATV212HD30N4

ATV212 30KW 40HP 480V TRI CEM IP20

In stock
SKU
ATV212HD30N4
Regular Price SAR17,782.60 Special Price SAR9,780.43
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

ATV212 30KW 40HP 480V TRI CEM IP20

Regular Price SAR17,782.60 Special Price SAR9,780.43
45% Off

Description

variable speed drive ATV212 - 30kW - 40hp - 480V - 3ph - EMC - IP21

Product details

  • Activity
    IDVSD
  • [us] Rated Supply Voltage
    380...480 V - 15...10 %
  • Ambient Air Temperature for Operation
    -10-40 °C (without derating), 40-50 °C (with derating factor)
  • Ambient Air Temperature for Storage
    -25-70 °C
  • Weight (in Kg)
    1kg
  • Motor Power kW
    30 kW
  • Power Dissipation in W
    847 W
  • Device Short Name
    ATV212
  • Power Range
    30-50 kW at 480-500 V 3 phases, 30-50 kW at 380-440 V 3 phases
  • Product or Component Type
    variable speed drive
  • Product Specific Application
    pumps and fans in HVAC
  • Range of Product
    Altivar 212
  • Assembly Style
    with heat sink
  • Communication Port Protocol
    APOGEE FLN#|#Modbus#|#BACnet#|#METASYS N2#|#LonWorks
  • Connector Type
    1 open style#|#1 RJ45
  • Discrete Input Type
    F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
  • Discrete Output Number
    2
  • Discrete Output Type
    configurable relay logic: (FLA, FLC) NO - 100000 cycles, configurable relay logic: (FLB, FLC) NC - 100000 cycles, configurable relay logic: (RY, RC) NO - 100000 cycles
  • Height
    420 mm
  • Electromagnetic Compatibility
    electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11
  • Marking
    CE
  • Minimum Switching Current
    3 mA at 24 V DC for configurable relay logic
  • Motor Starter Type
    variable speed drive
  • Network Frequency
    47.5...63 Hz
  • Network Number of Phases
    3 phases
  • Net Weight
    26.4 kg
  • Noise Level
    59.9 dB conforming to 86/188/EEC
  • Operating Position
    vertical +/- 10 degree
  • Product Certifications
    NOM 117#|#C-Tick#|#UL#|#CSA
  • Operating Altitude
    1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m, <= 1000 m without derating
  • Supply Frequency
    50...60 Hz - 5...5 %
  • Transmission Rate
    9600 bps or 19200 bps
  • Maximum Switching Current
    5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R), 2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
  • Protection Type
    overheating protection: drive, line supply undervoltage: drive, against input phase loss: drive, thermal protection: motor, motor phase break: motor, with PTC probes: motor, thermal power stage: drive, short-circuit between motor phases: drive, input phase breaks: drive, overcurrent between output phases and earth: drive, overvoltages on the DC bus: drive, break on the control circuit: drive, against exceeding limit speed: drive, line supply overvoltage and undervoltage: drive
  • Depth
    214 mm
  • Width
    240 mm
  • Standards
    EN 61800-3 environments 2 category C1#|#EN 61800-3 category C2#|#IEC 61800-5-1#|#EN 61800-3 environments 1 category C1#|#EN 61800-3#|#IEC 61800-3 environments 2 category C2#|#EN 61800-5-1#|#EN 61800-3 environments 1 category C3#|#EN 61800-3 environments 2 category C3#|#EN 55011 class A group 1#|#EN 61800-3 environments 1 category C2#|#IEC 61800-3 environments 1 category C2#|#EN 61800-3 environments 2 category C2#|#IEC 61800-3 environments 2 category C1#|#IEC 61800-3#|#IEC 61800-3 category C2#|#IEC 61800-3 environments 1 category C3#|#IEC 61800-3 environments 1 category C1#|#EN 61800-3 category C3#|#IEC 61800-3 category C3#|#UL Type 1#|#IEC 61800-3 environments 2 category C3
  • Discrete Input Logic
    positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1), negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:ATV212 30KW 40HP 480V TRI CEM IP20
Your Rating

* Required Field