soft starter, Altistart 480, 47A, 208 to 690V AC, control supply 110 to 230V AC

ATS480C25Y
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

soft starter, Altistart 480, 47A, 208 to 690V AC, control supply 110 to 230V AC

Product Details

Activity IDVSD
[us] Rated Supply Voltage 208...690 V - 15...10 %
Motor Power kW 110.0 kW at 230 V to the motor delta terminals heavy duty - 110.0 kW at 400 V in the motor supply line heavy duty
Device Short Name ATS480
Product or Component Type soft starter
Product Specific Application process and infrastructures
Network Number of Phases 3 phases
Supply Frequency 50...60 Hz - 20...20 %
Motor power hp 100.0 hp at 230 V normal duty - 150.0 hp at 460 V heavy duty
Option card communication module for CANopen daisy chain - communication module for CANopen open style
Product destination asynchronous motors
Range Altivar
Torque control TRUE

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: soft starter, Altistart 480, 47A, 208 to 690V AC, control supply 110 to 230V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.