soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 30 to 100hp

ATS22C11S6U
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

soft starter for asynchronous motor, Altistart 22, control 110V, 208 to 575V, 30 to 100hp

Product Details

Activity IDVSD
[us] Rated Supply Voltage 208...600 V - 15...10 %
IcL Starter Rating 110 A for connection in the motor supply line for standard applications
Power Dissipation in W 73 W for standard applications
Product or Component Type soft starter
Product Specific Application pumps and fans
Component Name ATS22
Factory Setting Current 96 A
Network Number of Phases 3 phases
Type of Start start with torque control (current limited to 3.5 In)
Motor power hp 100 hp 575 V - 30 hp 208 V
Product destination asynchronous motors
Range Altistart

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account