![ARGUS Presence Master with IR, relay 1-g main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn5510-1119.jpg)
ARGUS Presence Master with IR, relay 1-g
Excl. Tax
Excl. Tax
All Sellers
![ARGUS Presence Master with IR, relay 1-g](https://eshop-sa.se.com/media/catalog/product/m/t/mtn5510-1119.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ARGUS Presence Master with IR, relay 1-g
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDSPE |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 220/230 V |
Colour Tint | polar white (RAL 9010) |
Product or Component Type | presence detector |
Range | Merten |
Range of Product | ARGUS presence detector |
Rated Current | 10 AX |
Material | thermoplastic |