APC NetShelter Cable Management, Cable Trough, Ladder Hanger Kit, Black, 134.4 x 45.6 x 27.2 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Cable Management, Cable Trough, Ladder Hanger Kit, Black, 134.4 x 45.6 x 27.2 mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 0.13_kg |
---|---|
Height | 4.56 cm |
Depth | 2.72 cm |
Width | 13.44 cm |