APC NetShelter Cable Management, Cable Trough, Open Bottom, Black, 597 x 191.4 x 316.2 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Cable Management, Cable Trough, Open Bottom, Black, 597 x 191.4 x 316.2 mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 4.56_kg |
---|---|
Height | 19.14 cm |
Depth | 31.62 cm |
Width | 59.7 cm |