APC NetShelter Cable Management, Vertical Cable Manager, Cable Rings, Set of 8, Black, 55 mm x 766 mm x 85 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Cable Management, Vertical Cable Manager, Cable Rings, Set of 8, Black, 55 mm x 766 mm x 85 mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 1.82_kg |
---|---|
Height | 76.6 cm |
Depth | 8.5 cm |
Width | 5.5 cm |