
calcActive())">
Horizontal Cable Organizer 1U w/brush strip
AR8429
SAR205.03
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AR8429
Horizontal Cable Organizer 1U w/brush strip
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Horizontal Cable Organizer 1U w/brush strip
SAR205.03
Description
Horizontal Cable Organizer 1U w/brush strip
Product Details
Product weight | 0.23_kg |
---|---|
Height | 4.4 cm |
Depth | 1.5 cm |
Width | 48.3 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account