APC NetShelter Cable Management, Data Cable Partition, Black, 297 x 129.3 x 72.3 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Cable Management, Data Cable Partition, Black, 297 x 129.3 x 72.3 mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 0.84_kg |
---|---|
Height | 12.93 cm |
Depth | 7.23 cm |
Width | 29.7 cm |