
calcActive())">
Data Cable Partition, NetShelter, 800mm Wide, pass-through
AR8173BLKX417
SAR530.08
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AR8173BLKX417
Data Cable Partition, NetShelter, 800mm Wide, pass-through
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Data Cable Partition, NetShelter, 800mm Wide, pass-through
SAR530.08
Description
Data Cable Partition, NetShelter, 800mm Wide, pass-through
Product Details
Product weight | 2.27_kg |
---|---|
Height | 12.2 cm |
Depth | 79.7 cm |
Width | 7.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account