APC NetShelter Cable Management, Power Cable Ladder, with Ladder Attachment Kit, Black, 305 x 3023 x 51 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Cable Management, Power Cable Ladder, with Ladder Attachment Kit, Black, 305 x 3023 x 51 mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 9.32_kg |
---|---|
Height | 302.3 cm |
Depth | 5.1 cm |
Width | 30.5 cm |