APC NetShelter Cable Management, Data Cable Partition, Pass Through, Black, 579 x 122 x 71 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Cable Management, Data Cable Partition, Pass Through, Black, 579 x 122 x 71 mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 1.82_kg |
---|---|
Height | 12.2 cm |
Depth | 7.1 cm |
Width | 59.7 cm |