
calcActive())">
Fixed Shelf - 250lbs/114kg, Black
AR8122BLK
SAR745.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AR8122BLK
Fixed Shelf - 250lbs/114kg, Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fixed Shelf - 250lbs/114kg, Black
SAR745.12
Description
Fixed Shelf - 250lbs/114kg, Black
Product Details
Product weight | 8.18_kg |
---|---|
Height | 4.4 cm |
Depth | 66 cm |
Width | 47 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account