
calcActive())">
1U Airflow Management Blanking Panel Kit (Qty 2) Black
AR8108BLK
SAR145.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AR8108BLK
1U Airflow Management Blanking Panel Kit (Qty 2) Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1U Airflow Management Blanking Panel Kit (Qty 2) Black
SAR145.02
Description
1U Airflow Management Blanking Panel Kit (Qty 2) Black
Product Details
Product weight | 0.1_kg |
---|---|
Height | 4.4 cm |
Depth | 0.3 cm |
Width | 48.3 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account