
calcActive())">
Fixed Shelf 50lbs/22.7kg Black
AR8105BLK
SAR430.07
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
AR8105BLK
Fixed Shelf 50lbs/22.7kg Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fixed Shelf 50lbs/22.7kg Black
SAR430.07
Description
Fixed Shelf 50lbs/22.7kg Black
Product Details
Product weight | 2.27_kg |
---|---|
Height | 8.9 cm |
Depth | 40.6 cm |
Width | 48.3 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account