APC NetShelter Cable Management, Vertical Cable Manager, for NetShelter SX 750mm Wide 48U, 97 x 2184 x 160 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Cable Management, Vertical Cable Manager, for NetShelter SX 750mm Wide 48U, 97 x 2184 x 160 mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 5.27_kg |
---|---|
Height | 218.4 cm |
Depth | 16 cm |
Width | 9.7 cm |