APC NetShelter Cable Manager, for 42U- 750W NetShelter SX, Vertical, 1778H x 97W x 160D mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Cable Manager, for 42U- 750W NetShelter SX, Vertical, 1778H x 97W x 160D mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 4.09_kg |
---|---|
Height | 177.8 cm |
Depth | 16 cm |
Width | 9.7 cm |