APC NetShelter SX, Server Rack Enclosure, 48U, Black, 2258H x 750W x 1070D mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter SX, Server Rack Enclosure, 48U, Black, 2258H x 750W x 1070D mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 169.09_kg |
---|---|
Height | 225.8 cm |
Depth | 107 cm |
Width | 75 cm |