APC NetShelter SX, Server Rack Enclosure, 18U, Black, 925H x 600W x 900D mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter SX, Server Rack Enclosure, 18U, Black, 925H x 600W x 900D mm
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 67.13_kg |
---|---|
Height | 92.5 cm |
Depth | 90 cm |
Width | 60 cm |