APC NetShelter 9U Wallmount Rack Enclosure Cabinet Single Hinged Server Depth
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter 9U Wallmount Rack Enclosure Cabinet Single Hinged Server Depth
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 16.69_kg |
---|---|
Height | 48.5 cm |
Depth | 60 cm |
Width | 60 cm |